Alternate Catalog No. : ZBC 5053
Catalog No. : ZBC5053
Description: ALUM PED CONN 12-350 10 OUTLET
UPC: 75114371186
Aluminum Pedestal Connector - ZeeBar. Cable Range #12-350 kcmil. Length 5 inches x 2-7/32 inch Tall x 1-3/4 inch deep, Total 10 Outlets. Two Rows of 5 Outlets - Tapped 5/8-18 UNF-2B. Includes 10 Tin Plated Aluminum Screws - 5/8-18 x 15/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Includes Hardware |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Pedestal |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#12 to 350 kcmil |