Catalog No. : ZB941-4
Description: CHNL JOINER 4 HOLE LEN 6IN
UPC: 785991130270
Descriptors
|
Category |
Angle brackets |
|
Application |
For use with B 905 series channels. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
6 in |
|
Height |
1-1/2 in |
|
Width |
1-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
Exterior coupler |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |