Catalog No. : ZB924-4
Description: POST BASE CONN W1-3/4 LEN3IN
UPC: 785991130225
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Galv-Krom finish provides superior corrosion protection |
|
Application |
For use with 1-1/2 in. x 1-1/2 in. channels. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Number Of Holes |
10 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
6 in |
|
Width |
6 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
Mounting base |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |