Catalog No. : ZB922-4
Description: OPPO-SIDE ANGL CONN LEN4.5IN
UPC: 785991130218
Connector Opposite-Side Angle, Length 4-1/2 Inches, Width 4-1/2 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For use with Kindorf channels. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Number Of Holes |
8 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
4-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |