text.skipToContent text.skipToNavigation

Catalog No. : ZAB2411/4-10

Description:  1/4 SQUARE WASHER G GALV 5/BG

UPC: 616013121320

Washer, Square, Size 1-1/2 Inches x 1-1/2 Inches, Bolt Size 1/4 Inch, Thickness 1/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square washers

Specifications

Material

Steel

Finish

GoldGalv/Standard

Fits Bolt Sizes

1/4 Inch

Classifications

Brand Name

Superstrut

Dimensions

Thickness

1/8 in

Width

1-1/2 in

ETIM EC000098 Washer

Material

Steel

Surface protection

Other