Catalog No. : ZAB2411/2-10
Description: 1/2 SQUARE WASHER G GALV 5/BG
UPC: 616013121344
Washer, Square, Size 1-1/2 Inches x 1-1/2 Inches, Bolt Size 1/2 Inch, Thickness 1/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Square washers |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Fits Bolt Sizes |
1/2 Inch |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
1/4 in |
|
Width |
1-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000098 Washer
|
Material |
Steel |
|
Surface protection |
Other |