Catalog No. : ZAB220MEG
Description: T PLATE EG COATING WITH MAGNETS
UPC: 616013135570
- Available in steel with both GoldGalv and SilverGalv finishes
- Features neodymium (NdFeB) grade N35 nickel-plated magnets
- SuperMag fittings support at least 2x their own weight
- Magnets hold in vertical and horizontal orientations
- Magnets are staked in place for dual-sided use
- Industrial maintenance and repair operations (MRO)
- Commercial building retrofits
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Adds convenience and safety to strut assembly by eliminating the need to manuallyhold fittings and strut together while installing bolts, nuts and rods |
|
Application |
New industrial and commercial construction |
Specifications
|
Material |
Steel |
|
Finish |
Electro-Galvanized |
|
Number Of Holes |
4 |
|
Plate Type |
Tee |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Mounting Hole Width |
9/16 in |
|
Width |
1-5/8 in |
|
Length |
3-1/2 in |
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |