Catalog No. : ZAB220
Description: TEE PLT HT3-1/2IN LEN5-3/8IN STL
UPC: 616013069752
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
4 |
|
Plate Type |
Tee |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Mounting Hole Width |
9/16 in |
|
Width |
1-5/8 in |
|
Length |
3-1/2 in |
|
Suitable for |
U-profile |
|
Model |
T-connector |
|
With screw accessories |
N |
|
Material |
Steel |