Catalog No. : ZAB219-10
Description: FLAT BRKT 3 HL 1/2 CORNER GGALV
UPC: 616013120903
Three hole Steel Corner Plate with GoldGalv finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
3 |
|
Plate Type |
Corner |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
3-1/2 in |
|
Height |
3-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Other |