text.skipToContent text.skipToNavigation

Catalog No. : ZAB214

Description:  5 HOLE ANGLE BRACKET-GOLDGALV-1 PC.

UPC: 616013110836

Bracket, Right Facing 90 Degree Universal Shelf, Length 3-1/2 Inches, Height 4-1/8 Inches, Width 1-5/8 Inch, Hole Size 9/16 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

5

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Height

4-1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Support angle

With screw accessories

N

Material

Steel