text.skipToContent text.skipToNavigation

Catalog No. : ZAB205M

Description:  90 DEG ANGLE FITTING GG W MAGNETS

UPC: 616013135525

Fitting, 90 Degree, Height 4-1/8 Inches, Base Length 3-1/2 Inches, Hole Diameter 9/16 Inches, Steel with Magnets
View More View Less
For more info visit:  electrification.us.abb.com
  • Available in steel with both GoldGalv and SilverGalv finishes
  • Features neodymium (NdFeB) grade N35 nickel-plated magnets
  • SuperMag fittings support at least 2x their own weight
  • Magnets hold in vertical and horizontal orientations
  • Magnets are staked in place for dual-sided use
  • Industrial maintenance and repair operations (MRO)
  • Commercial building retrofits

Descriptors

Category

Steel angles

Special Features

Adds convenience and safety to strut assembly by eliminating the need to manuallyhold fittings and strut together while installing bolts, nuts and rods

Application

New industrial and commercial construction

Specifications

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Thickness

0.24 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here