Alternate Catalog No. : ZA716 1-10
Catalog No. : ZA7161-10
Description: 1 CUSHIONED PIPE CLAMP
UPC: 616013129265
Clamp, Cushioned, Tube Series, Outer Diameter Tubing Size 1 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Assembly includes steel clamp with bolt/locknut and cushion. |
|
Application |
To secure pipes, tubes and hoses for fluid conductors. |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Gauge |
14 Gauge |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
2.606 in |
|
Width |
1-1/4 in |
|
Maximum Clamp Diameter |
1 in |