text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZA716 1/2-10

Catalog No. : ZA7161/2-10

Description:  1/2 CUSHIONED PIPE CLAMP

UPC: 616013129241

Clamp, Cushioned, Tube Series, Outer Diameter Tubing Size 1/2 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Special Features

Assembly includes steel clamp with bolt/locknut and cushion.

Application

To secure pipes, tubes and hoses for fluid conductors.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Gauge

14 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

2.089 in

Width

1-1/4 in

Maximum Clamp Diameter

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant