text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZA1200HS 2

Catalog No. : ZA1200HS2

Description:  STRUT CHANNEL GGALV 12GA 2FT

UPC: 616013132555

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 2 Feet, Half Slotted Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

2 ft

Width

1-5/8 in

Depth

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4036