Catalog No. : ZA1003/8EG-10
Description: 3/8 SPRING NUT 5/BG
UPC: 616013121276
Nut, Spring, Size 3/8 Inch, Electro-Galvanized Steel, For use with A and C Series Channel and Inserts
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Spring nuts |
|
Application |
For use with A and C series channel and inserts. |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Nut Type |
Spring |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
3/8 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000096 T-nut for channels
|
Material |
Steel |
|
Surface protection |
Other |
|
With spring |
Y |