text.skipToContent text.skipToNavigation

Catalog No. : ZA1001/2EG-10

Description:  1/2 SPRING NUT 5/BG

UPC: 616013121283

Nut, Spring, Size 1/2 Inch, Electro-Galvanized Steel, For use with A and C Series Channel and Inserts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Spring nuts

Application

For use with A and C series channel and inserts.

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Nut Type

Spring

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000096 T-nut for channels

Material

Steel

Surface protection

Other

With spring

Y