Alternate Catalog No. : Z 8681 2 SLRL 58 EZC
Catalog No. : Z86812SLRL58EZC
Description: Z BAR CONNECTOR
UPC: 783786330751
Aluminum Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud size 5/8 inch, Eight Conductor, EZ Mount ZeeBar, Contains Oxide Inhibiting Compound. Street Light Option. EZ - Easy-On, Has Both Right and Left Hand Feeds. Length 6.566 inches, Height 2.218 inches, Width 1.750 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Has Both Left and Right Hand Feeds. Street Light Option. Oxide Inhibiting Compound. Easy-On. |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 6.566 inches, Height 2.218 inches, Width 1.750 inches. |
Documents/Support Tools
|
SDS |