Alternate Catalog No. : Z 8056 CK-SW
Catalog No. : Z8056CK-SW
Description: AL TFR CONN NO6-500 8COND K SW
UPC: 783786762538
Zeebar Aluminum Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch, (4) 8 Conductor Connectors, Option K is for kit containing (3) Z 4045 USLC with Boot EZ 5912-7 and (1) Z 4045 USLRC with Boot EZ 5912-7 R. Options SW - with Shrink Wrap. Right Hand Feed. Connector 6.781 inches, Boot 7 inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Right Hand Feed. Street Light Option. Oxide Inhibiting Compound. Includes Boot |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Insulation |
Insulating Boot |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Connector 6.781 inches, Boot 7 inches |
Documents/Support Tools
|
SDS |