Alternate Catalog No. : Z 7986 L
Catalog No. : Z7986L
Description: Z BAR CONN 12-350MCM 3OV3 PORTS SL
UPC: 783786762521
Z Bar, Aluminum Transformer Connector, 12-350 MCM Aluminum and Copper, Stud Size 5/8 and 1 inch, 6 Conductor - 3 Over 3 Ports, (1) Streetlight, Universal Studs, Contains Oxide Inhibiting Compound. Left Hand Feed. 5.406 inches long, 1.656 inches wide, 2.875 inches High
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Left Hand Feed. Street Light Option. Oxide Inhibiting Compound. |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5.406 inches long, 1.656 inches wide, 2.875 inches High |
Documents/Support Tools
|
SDS |