Alternate Catalog No. : Z 7129-5 R
Catalog No. : Z7129-5R
Description: AL TFR CONN NO6-600 8COND RH
UPC: 783786762484
Zeebar Aluminum Transformer Connector, #6 - 600 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch, Eight Conductor. Option R - Right Hand Feed, 7.795 inches long, 2.187 inches wide, 2.844 inches high
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Right Hand Feed. |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 600 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
7.795 inches long, 2.187 inches wide, 2.844 inches high |
Documents/Support Tools
|
SDS |