text.skipToContent text.skipToNavigation

Alternate Catalog No. : Z703 3/4EG-25

Catalog No. : Z7033/4EG-25

Description:  3/4 UNIV PIPE CLAMP EGALV 1/BG

UPC: 616013120934

Clamp, Universal, 14 Gauge, Size 3/4 Inch, Pipe Outer Diameter .932 Inches - 1.050 Inches, Electro-Galvanized Steel, For use with Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

3/4 Inch

Maximum Clamp Diameter

1.050 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant