text.skipToContent text.skipToNavigation

Alternate Catalog No. : Z703 3/4-25

Catalog No. : Z7033/4-25

Description:  3/4 UNIV PIPE CLAMP GGALV 1/BG

UPC: 616013120828

Clamp, Universal, 14 Gauge, Size 3/4 Inch, Pipe Outer Diameter .932 Inches - 1.050 Inches, Steel, For use with Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Size

3/4 Inch

Maximum Clamp Diameter

1.050 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant