text.skipToContent text.skipToNavigation

Alternate Catalog No. : Z703 2-25

Catalog No. : Z7032-25

Description:  2 UNIV PIPE CLAMP GGALV 1/BG

UPC: 616013120873

Clamp, Universal, 14 Gauge, Size 2 Inch, Pipe Outer Diameter 2.195 Inches - 2.375 Inches, Steel, For use with Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Size

2 Inches

Maximum Clamp Diameter

2.375 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant