text.skipToContent text.skipToNavigation

Alternate Catalog No. : Z703 1 1/2-10

Catalog No. : Z70311/2-10

Description:  1 1/2 UNIV PIPE CLAMP GGALV 1/BG

UPC: 616013120866

Clamp, Universal, 14 Gauge, Size 1-1/2 Inch, Pipe Outer Diameter 1.738 Inches - 1.900 Inches, Steel, For use with Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Size

1-1/2 Inch

Maximum Clamp Diameter

1.900 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant