text.skipToContent text.skipToNavigation

Alternate Catalog No. : Z703 1/2-25

Catalog No. : Z7031/2-25

Description:  1/2 UNIV PIPE CLAMP GGALV 1/BG

UPC: 616013120811

Clamp, Universal, 16 Gauge, Size 1/2 Inch, Pipe Outer Diameter .706 Inches - .840 Inches, Steel, For use with Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Maximum Clamp Diameter

0.840 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant