text.skipToContent text.skipToNavigation

Alternate Catalog No. : Z702 4

Catalog No. : Z7024

Description:  4inch CONDUIT CLAMP-GOLDGALV-1 PC.

UPC: 616013110508

Strap, 11 Gauge, Size 4 Inch, Outer Diameter Size 4.500 Inches, Steel, For Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

4 Inches

Thickness

11 Gauge

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant