text.skipToContent text.skipToNavigation

Alternate Catalog No. : Z702 3EG-10

Catalog No. : Z7023EG-10

Description:  3 UNIV CLAMP E GALV

UPC: 616013121382

Strap, 12 Gauge, Size 3 Inch, Outer Diameter Size 3.500 Inches, Electro-Galvanized Steel, For Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

3 Inches

Thickness

12 Gauge

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant