text.skipToContent text.skipToNavigation

Alternate Catalog No. : Z701 2 1/2

Catalog No. : Z70121/2

Description:  2 1/2IN TUBING CLAMP-GOLDGALV-1 PC.

UPC: 616013110799

Strap, 12 Gauge, Tubing Outer Diameter 2-1/2 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

2-1/2 Inches

Thickness

10 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant