Alternate Catalog No. : Z 6830 RL
Catalog No. : Z6830RL
Description: Z BAR RGT SND LEFT 5/8-1 STUD
UPC: 783786069552
Aluminum Transformer Connector, #6 - 600 kcmil, Aluminum and Copper, Stud size 5/8 inch and 1 inch, Has Both Right and Left Hand Feeds. Length 7.739 inches, Height 3.093 inches, Width 2.562 inches. 8 Conductor
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Has both Right and Left Hand Feeds |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 600 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 7.739 inches, Height 3.093 inches, Width 2.562 inches. |
Documents/Support Tools
|
SDS |