Alternate Catalog No. : Z 6734
Catalog No. : Z6734
Description: AL INS TFRCONN NO6-500 8 COND OXIDE
UPC: 783786762453
Keebar Aluminum Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 5/8 inch and 1 inch, Eight Connector, 6.781 inches long, 2.187 inches wide, 2.844 inches High. All Wire Holes to include Oxide Inhibitor
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibiting Compound. |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6.781 inches long, 2.187 inches wide, 2.844 inches high |
Documents/Support Tools
|
SDS |