Alternate Catalog No. : Z 5037 EZSLRC
Catalog No. : Z5037EZSLRC
Description: TF-BARE - Z BAR 8-POS,750MCM SLRC
UPC: 783786808564
Aluminum Transformer Connector, 1/0 - 750 kcmil, Aluminum and Copper, Stud size 5/8 inch and 1 inch, Eight Conductor, Aluminum Transformer Connector, Contains Oxide Inhibiting Compound. Street Light - .312 inch Diameter. (8) Holes Tapped 7/8-14 UNF-2B. (2) Holes Tapped 5/8-18 UNF-2B. (1) Hole Tapped 9/16-18 UNF-2B, 6.983 inch long x 3.094 inch Tall x 2.562 inch Deep. Includes (8) 7/8-14 Screws and (2) 5.8-18 Screws. Oxide Inhibitor. (1) 9/16-18 Screw.
View More
View Less
For more info visit:
electrification.us.abb.com
- Tri-Contact Design Distributes Force more Evenly than Existing Stud Mounting Configurations or Other Multi-Stud Designs, Resulting in Higher, More Uniform Contact Force on the Threads
- Design Also Eliminates the Chance of Movement
- Dual Stud Locking Screws Fully Engage on Either Stud Size, Maximizing the Engagemetn Force on the Stud
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install, Because 5/16 inch Hex Wrench Does it All - Including the Street Light Outlet
- Truly Universal - Both Series Fit 5/8 inch or 1 inch Studs
- Made from Aluminu for High Strength and High Conductivity
- Quick-Disconnect Connectors are Easy to Install and Remove
- #14 to #2 Street Light Outlet Provides Added Versatility to Make an Additional Connection
- Meets or Exceeds ANSI C119.4 Specifications and Also RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 750 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.983 inch long x 3.094 inch Tall x 2.562 inch Deep |
Documents/Support Tools
|
SDS |