Alternate Catalog No. : Z 5035 EZSLRC
Catalog No. : Z5035EZSLRC
Description: ALUM INSUL TFR CONN NO6-500 8 COND
UPC: 783786762378
EZ Mount Zeebar Aluminum Insulated Trans Connector, #6 - 500 kcmil, Aluminum-Copper, Stud 5/8 inch and 1 inch, Eight Outlets. Tin Plated Hardware includes One 9/16-18 x 3/4 inch Screw, Two 5/8-18 x 1 inch Screw, Eight 3/4-16 x 15/16 inch Screw. Protective Cap and Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
- Tri-Contact Design Distributes Force more Evenly than Existing Stud Mounting Configurations or Other Multi-Stud Designs, Resulting in Higher, More Uniform Contact Force on the Threads
- Design Also Eliminates the Chance of Movement
- Dual Stud Locking Screws Fully Engage on Either Stud Size, Maximizing the Engagemetn Force on the Stud
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install, Because 5/16 inch Hex Wrench Does it All - Including the Street Light Outlet
- Truly Universal - Both Series Fit 5/8 inch or 1 inch Studs
- Made from Aluminu for High Strength and High Conductivity
- Quick-Disconnect Connectors are Easy to Install and Remove
- #14 to #2 Street Light Outlet Provides Added Versatility to Make an Additional Connection
- Meets or Exceeds ANSI C119.4 Specifications and Also RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |