Alternate Catalog No. : Z 5035 EZSL
Catalog No. : Z5035EZSL
Description: UNIV QDISC TRANS CONN 6-500 8O PVC
UPC: 783786762361
Aluminum Universal Quick Disconnect Transformer Connectors - Z-EZSL Series with optional clear PVC Drop-On insulating cover (not Included), conductor range #6-500 kcmil, stud size 5/8 1, outlets 8. 6-1/4 inch long x 2-3/16 inch wide x 2-27/32 inch tall. StreetLight Wire Range #14-#2. Assembled with (3) 9/16 UNF-2A Aluminum Tin Plated Screws with 5/16 Hex and (8) 3/4-16 UNF-2A Aluminum Tin Plated Screws with 5/16 Hex.
View More
View Less
For more info visit:
electrification.us.abb.com
- Tri-Contact Design Distributes Force more Evenly than Existing Stud Mounting Configurations or Other Multi-Stud Designs, Resulting in Higher, More Uniform Contact Force on the Threads
- Design Also Eliminates the Chance of Movement
- Dual Stud Locking Screws Fully Engage on Either Stud Size, Maximizing the Engagemetn Force on the Stud
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install, Because 5/16 inch Hex Wrench Does it All - Including the Street Light Outlet
- Truly Universal - Both Series Fit 5/8 inch or 1 inch Studs
- Made from Aluminu for High Strength and High Conductivity
- Quick-Disconnect Connectors are Easy to Install and Remove
- #14 to #2 Street Light Outlet Provides Added Versatility to Make an Additional Connection
- Meets or Exceeds ANSI C119.4 Specifications and Also RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6-1/4 inch long x 2-3/16 inch wide x 2-27/32 inch tall |
Documents/Support Tools
|
SDS |