Alternate Catalog No. : Z 5035 EZ 210 SLCKV2
Catalog No. : Z5035EZ210SLCKV2
Description: Z 5035 EZ 210 SLCK V2
UPC: 783786762385
EZ Mount Zeebar Aluminum Transformer Connector Kit, #6 - 500 kcmil, Aluminum-Copper, Stud 5/8 inch and 1 inch, Eight Conductor. Kit concists of (3) Bare Bars. Length of Bar 6.5 inches. Street Light Option, Oxide Inhibitor.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Easy On. Oxide Inhibiting Compound. Street Light Option. |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6.5 inches long |
Documents/Support Tools
|
SDS |