Alternate Catalog No. : Z 5035 EZ 210 SLC
Catalog No. : Z5035EZ210SLC
Description: Z BAR TRANS CONN 5 POS 350 W SL
UPC: 783786070787
Aluminum Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud size 5/8 inch and 1 inch, Eight Conductor, Street Light option, Oxide Inhibitor, EZ - Easy On, 6.500 inches long, 2.187 inches wide, 2.844 inches high.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Easy On. Oxide Inhibiting Compound. Street Light Option. |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6.500 inches long, 2.187 inches wide, 2.844 inches high. |
Documents/Support Tools
|
SDS |