text.skipToContent text.skipToNavigation

Catalog No. : Z503-5

Description:  1/2 BEAM CLAMP M IRON

UPC: 785991052275

Clamp, Beam, Height 2-5/16 Inches, Width 2-11/16 Inch, Length 2-17/32 Inches, 1/2 Inch - 13 Threaded Opening, Malleable Iron, Fits Flanges up to 1 Inches Thick
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Special Features

Supports threaded rod, threaded brindle rings and electrical boxes

Application

For hanging rod

Specifications

Material

Malleable Iron

Maximum Jaw Opening

2-1/8 in

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Length

2-17/32 in

Width

2-11/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA