text.skipToContent text.skipToNavigation

Catalog No. : Z502-10

Description:  3/8 BEAM CLAMP M IRON

UPC: 785991052268

Clamp, Beam, Length 2 Inches, Width 2 Inches, Jaw Opening 1 Inch, 3/8 Inch-16 Threaded Opening, Malleable Iron, Pack of 10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Special Features

Supports threaded rod, threaded brindle rings and electrical boxes

Application

For hanging rod

Specifications

Material

Malleable Iron

Maximum Jaw Opening

1-1/16 in

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Length

2 in

Width

2-1/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant