text.skipToContent text.skipToNavigation

Catalog No. : Z500-25

Description:  1/4 BEAM CLAMP M IRON

UPC: 785991052251

Clamp, Beam, Length 1-1/4 Inch, Width 1 Inch, Jaw Opening 1-5/16 Inch, 1/4 Inch - 20 Threaded Opening, Malleable Iron, Pack of 25
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Special Features

Supports threaded rod, threaded brindle rings and electrical boxes

Application

For hanging rod

Specifications

Material

Malleable Iron

Maximum Jaw Opening

29/32 in

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Length

1-1/4 in

Width

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant