Alternate Catalog No. : Z 4025 EZSLCK
Catalog No. : Z4025EZSLCK
Description: AL TFR CONN NO6-500 6COND EZ K
UPC: 783786762163
Zeebar Aluminum Transformer Connector, #6-500 kcmil, Aluminum and Copper, Six Connector, Length 5-1/8 inch, Height 2-7/8 inch, with Oxide Inhibitor, Option EZ - EZ Mount Stud for 5/8 inch and 1 inch Stud, Option SL - Streetlight, Option K is for kit containing one un-insulated and two insulated connectors
View More
View Less
For more info visit:
electrification.us.abb.com
- Tri-Contact Design Distributes Force more Evenly than Existing Stud Mounting Configurations or Other Multi-Stud Designs, Resulting in Higher, More Uniform Contact Force on the Threads
- Design Also Eliminates the Chance of Movement
- Dual Stud Locking Screws Fully Engage on Either Stud Size, Maximizing the Engagemetn Force on the Stud
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install, Because 5/16 inch Hex Wrench Does it All - Including the Street Light Outlet
- Truly Universal - Both Series Fit 5/8 inch or 1 inch Studs
- Made from Aluminu for High Strength and High Conductivity
- Quick-Disconnect Connectors are Easy to Install and Remove
- #14 to #2 Street Light Outlet Provides Added Versatility to Make an Additional Connection
- Meets or Exceeds ANSI C119.4 Specifications and Also RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5-1/8 inch, Height 2-7/8 inch |
Documents/Support Tools
|
SDS |