Alternate Catalog No. : Z 4025 EZSLC
Catalog No. : Z4025EZSLC
Description: NON-INSUL 6 POSITION TRANSFORM CONN
UPC: 783786550227
Aluminum Universal Quick Disconnect Transformer Connectors - Z-EZSL Series, conductor range 12-350, stud size 5/8 1, outlets (6). Six Holes are Tapped 3/4-16 UNF-2B. Two Holes are Tapped 5/8-18 UNF-2B, and One Hole is Tapped 9/16-18 UNF-2B. Includes Protective Cap, One 9/16-18 x .750 Tin Plated Aluminum Screws, Two 5/8-11 x 1 Tin Plated Screws and Six 3/4-16 x .937 Tin Plated Screws. 5.125 inch Long x 2.844 inch x 2.187 inch, with Oxide Inhibitor.
View More
View Less
For more info visit:
electrification.us.abb.com
- Tri-Contact Design Distributes Force more Evenly than Existing Stud Mounting Configurations or Other Multi-Stud Designs, Resulting in Higher, More Uniform Contact Force on the Threads
- Design Also Eliminates the Chance of Movement
- Dual Stud Locking Screws Fully Engage on Either Stud Size, Maximizing the Engagemetn Force on the Stud
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install, Because 5/16 inch Hex Wrench Does it All - Including the Street Light Outlet
- Truly Universal - Both Series Fit 5/8 inch or 1 inch Studs
- Made from Aluminu for High Strength and High Conductivity
- Quick-Disconnect Connectors are Easy to Install and Remove
- #14 to #2 Street Light Outlet Provides Added Versatility to Make an Additional Connection
- Meets or Exceeds ANSI C119.4 Specifications and Also RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.125 inch Long x 2.844 inch x 2.187 inch |
Documents/Support Tools
|
SDS |