Alternate Catalog No. : Z 4025-1 SL
Catalog No. : Z4025-1SL
Description: AL TFR CONN No6-500
UPC: 75114309196
Aluminum, ZeeBar, Outlets 4 Over 2, 5-1/8 Long x 2-7/8 Wide x 2-27/32 High. Wire Range #6 to 500 kcmil. 1 Inch Stud. Includes Hardware (Tin Plated Aluminum Screws - One 9/16-18 x 3/4 inch, Two 11/16-16 x 15/32 inch, Six 3/4-16 x 15/16 inch), Compound and Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws are on Top
- A 5/16 inch Hew Wrench Does it All - Including the Street Light Outlet
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
1 inch Stud. Includes Hardware |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 5-1/8 x Width 2-7/8 x Height 2-27/32 Inch |
Documents/Support Tools
|
SDS |