Alternate Catalog No. : Z 3055-58 SL
Catalog No. : Z3055-58SL
Description: AL INS TFR CONN No12-350 8 COND SL
UPC: 75114379809
Zeebar Aluminum Bare Transformer Connector, Connector Wire Range #6 to 500 kcmil, Rated for Aluminum and Copper, 5/8 inch Stud, Eight Conductors with StreetLight Option. 5-9/16 inch long x 2-3/16 inch wide x 2-27/32 inch tall. Includes Eight Tin Plated Alumium Set Screws 3/4-16 UNF-2A with 5/16 inch Hex, One Tin Plated Aluminum Set Screw 11/16-16 UN-2A with 5/16 inch Hex, One Tin Plated Aluminum Set Screw 9/16-18 UNF-2A with 5/16 inch Hex. Streetlight Wire Range #14 to #2.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws are on Top
- A 5/16 inch Hew Wrench Does it All - Including the Street Light Outlet
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Eight Tin Plated Alumium Set Screws 3/4-16 UNF-2A with 5/16 inch Hex, One Tin Plated Aluminum Set Screw 11/16-16 UN-2A with 5/16 inch Hex, One Tin Plated Aluminum Set Screw 9/16-18 UNF-2A with 5/16 inch Hex. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5-9/16 x 2-3/16 x 2-27/32 in |
Documents/Support Tools
|
SDS |