Alternate Catalog No. : Z 3036 EZ 2 SLRLCWB
Catalog No. : Z3036EZ2SLRLCWB
Description: Z3036EZ2SLRLCWB TRANSFORMER CONN.
UPC: 783786019601
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Easy On. Comes with Boot. Has both Right and Left Hand Feeds. Oxide Inhibiting Compound. Street Light Option. |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 600 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Insulation |
Insulating Boot |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Boot 7 inch x 8.875 inch x 4.625 inch wide. Connector is 6.896 inches long x 2.562 inches Wide x 3.093 inches High |
Documents/Support Tools
|
SDS |