Alternate Catalog No. : Z 3035 USLRC
Catalog No. : Z3035USLRC
Description: Z 3035 USLRC
UPC: 783786762019
Aluminum Transformer Connector with StreetLight option, ZeeBar, #6-500 kcmil, Aluminum-Copper, Fits Stud Size 5/8 inch and 1 inch, Six Outlets, Length 5-11/16, Height 2-7/8 inch. Ball-Bottom Screws. Right Handed. Oxide Inhibitor.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws are on Top
- A 5/16 inch Hew Wrench Does it All - Including the Street Light Outlet
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Ball-Bottom Screws |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5-11/16 x 2-7/8 in |
Documents/Support Tools
|
SDS |