Alternate Catalog No. : Z3033USLC W/EZ5912-3
Catalog No. : Z3033USLCW/EZ59123
Description: Z 3033 USLC W/EZ 5912-3
UPC: 783786761951
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Compact Zeebar design halves cantilever stress and doubles cable capacity. Easy to install with all screws on top. A 5/16 inch hex wrench does it all - including the street light option. Fits both 5/8 and 1 inch studs. Dual Rated to accept Copper or Aluminum Conductors. Ball-Bottom screws ensure maximum conductor contact pressure and break up interstrand oxides. |
|
Application |
Compact Secondary Transformer Connector with a Street Light Outlet |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Insulation |
Insulating Boot |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5-3/8 inch long x 2-7/8 inch high |
Documents/Support Tools
|
SDS |