Alternate Catalog No. : Z 3033 USLC
Catalog No. : Z3033USLC
Description: AL TRANS CONN 12-350 AL/CU 6C 5/8OI
UPC: 783786761944
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- Easy to Install with All Screws are on Top
- A 5/16 inch Hew Wrench Does it All - Including the Street Light Outlet
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Compact Zeebar design halves cantilever stress and doubles cable capacity. Easy to install with all screws on top. A 5/16 inch hex wrench does it all - including the street light option. Fits both 5/8 and 1 inch studs. Dual Rated to accept Copper or Aluminum Conductors. Ball-Bottom screws ensure maximum conductor contact pressure and break up interstrand oxides. |
|
Application |
Compact Secondary Transformer Connector with a Street Light Outlet |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5-3/8 inch long x 2-7/8 inch high |
Documents/Support Tools
|
SDS |