text.skipToContent text.skipToNavigation

Alternate Catalog No. : Z 2045-58 SL

Catalog No. : Z2045-58SL

Description:  AL TRANS CONN 12-350 AL/CU 6C 5/8

UPC: 783786761920

Keebar Aluminum Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud 5/8 inch, Six Connector, Length 4-1/4 inch, Height 2-3/8 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • Easy to Install with All Screws are on Top
  • A 5/16 inch Hew Wrench Does it All - Including the Street Light Outlet
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Compact Zeebar design halves cantilever stress and doubles cable capacity. Easy to install with all screws on top. A 5/16 inch hex wrench does it all - including the street light option. Fits both 5/8 and 1 inch studs. Dual Rated to accept Copper or Aluminum Conductors. Ball-Bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Compact Secondary Transformer Connector with a Street Light Outlet

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

6

Material

Aluminum

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

4-1/4 inch x 2-3/8 inch high

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here