Catalog No. : Z-5035-EZSLC
Description: AL INS TFR CONN 6-500 8 COND SL
UPC: 75114436717
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Streetlight. Fits 5/8 or 1 inch Stud. Dual rated. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |