Catalog No. : Z-4045-U-2-SLC
Description: AL TRANS CONN 6-500 8 OUT 2 SL
UPC: 75114428583
Zeebar Aluminum Transformer Connector with Two Street Light Options for Wire Size #14 to #2 AWG, Eight Outlets for Wire Size #6 - 500 kcmil, Aluminum and Copper, Accepts Stud 5/8 inch or 1 inch, Eight Connector, Length 7-9/32 inch, Height 2-27/32 inch, Width 2-3/16 inch. Pre-Filled with Oxide Inhibitor and Capped. Hardware Includes (8) 3/4-16 UNF-2B Screws, (3) 11/16-16 UNS-2B Screws, (2) 9/16-18 UNF-2B Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Accepts 5/8 or 1 inch Studs |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil , #14 tp #2 AWG StreetLight |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Stud Mount |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7-9/32 x 2-27/32 x 2-3/16 in |