text.skipToContent text.skipToNavigation

Catalog No. : YT6

Description:  WARNING TAPE 6 IN.

UPC: 783786834273

Warning Tape for Direct Buried Lines - Size Width 6 inches x Length 1000 Feet, Color Yellow
View More View Less
For more info visit:  electrification.us.abb.com
  • Brilliant Yellow Color.
  • Minimizes dig-ins on U.D. lines.
  • Lightweight, rugged polyethylene.
  • Resists high or low pH conditions.

Descriptors

Category

Wire identification marker

Type

Warning Tape

Special Features

Brilliant Yellow Color. Minimizes dig-ins on U.D. lines.

Specifications

Material

Polyethylene

Classifications

Brand Name

EZ-Code

Dimensions

Width

6 in , 152.4 mm

ETIM EC001496 Warning tape

Imprint

Text/symbols

Colour

Yellow

Width

152.4 mm

Length

304 m